C-LCC-18-952 | LCC-18 MOSFET
Overview
General Information
Package Material | C |
Package Family | LCC |
Terminals | 18 |
Version | 952 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 8.96 |
Body Width (mm) | 7.31 |
Min. Terminal Pitch (mm) | 1.27 |
-
LCC-18-D100802G-STEP
Share 02_00 | May 05, 2023 | STP | 421 kb
Downloads
Package
-
Package Outline -LCC18
Share 01_01 | Apr 23, 2020 | PDF | 55 kb
-
LCC-18-D100802G-STEP
Share 02_00 | May 05, 2023 | PDF | 46 kb
-
LCC-18-D100802G-STEP
Share 02_00 | May 05, 2023 | STP | 421 kb
Products
Support