C-LCC-3-950 | LCC-3 Ceramic lid
Overview
General Information
Package Material | C |
Package Family | LCC |
Terminals | 3 |
Version | 950 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 3.1 |
Body Width (mm) | 1.52 |
Min. Terminal Pitch (mm) | 1.91 |
-
UBC-4pad-D100915G-STEP
Share 04_00 | May 05, 2023 | STP | 226 kb
-
UBC-D100872G-STEP
Share 04_00 | May 05, 2023 | STP | 221 kb
Downloads
Package
-
Package Outline -UBCOUTLINE4P
Share 01_01 | Apr 27, 2021 | PDF | 24 kb
-
UBC-4pad-D100915G-STEP
Share 05_00 | Jul 04, 2024 | PDF | 49 kb
-
UBC-D100872G-STEP
Share 05_00 | Jul 04, 2024 | PDF | 50 kb
-
Package Outline -UBCOUTLINE
Share 05_00 | Jul 04, 2024 | PDF | 31 kb
-
UBC-D100872G-STEP
Share 04_00 | May 05, 2023 | STP | 221 kb
-
UBC-4pad-D100915G-STEP
Share 04_00 | May 05, 2023 | STP | 226 kb
Products
Product Families
Support