C-LCC-6-950 | LCC-6
Overview
General Information
Package Material | C |
Package Family | LCC |
Terminals | 6 |
Version | 950 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 6.22 |
Body Width (mm) | 4.32 |
Min. Terminal Pitch (mm) | 1.27 |
-
LCC-6-D100816G-STEP
Share 02_00 | May 05, 2023 | STP | 302 kb
Downloads
Package
-
Package Outline -LCC6
Share 01_01 | Apr 23, 2020 | PDF | 26 kb
-
LCC-6-D100816G-STEP
Share 02_00 | May 05, 2023 | PDF | 47 kb
-
LCC-6-D100816G-STEP
Share 02_00 | May 05, 2023 | STP | 302 kb
Products
Product Families
Support