M-TO205-3-950 | TO-205AF (TO-39)
Overview
General Information
Package Material | M |
Package Family | TO205 |
Terminals | 3 |
Version | 950 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 9.02 |
Body Width (mm) | 9.02 |
Min. Terminal Pitch (mm) | 2.54 |
-
TO-205AF-TO-39-D100452G-STEP Rev G.STEP
Share 08_00 | Jun 14, 2023 | STP | 1.07 mb
Downloads
Package
-
Package Outline -TO205AF
Share 01_01 | Apr 23, 2020 | PDF | 53 kb
-
TO-205AF-TO-39-D100452G-STEP Rev G
Share 08_00 | Jun 14, 2023 | PDF | 150 kb
-
TO-205AF-TO-39-D100452G-STEP Rev G.STEP
Share 08_00 | Jun 14, 2023 | STP | 1.07 mb
Products
Support