P-TQFP-48-1
Overview
General Information
Package Material | P |
Package Family | TQFP |
Terminals | 48 |
Version | 1 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 7 |
Body Width (mm) | 7 |
Min. Terminal Pitch (mm) | 0.5 |
-
P-TQFP-48-1_Interactive 3D
Share 04_00 | Oct 04, 2024 | PDF | 164 kb
Packing
Tray
Pieces/Tray | 250 |
Trays/Box | 1 |
Downloads
Package
-
P-TQFP-48-1_Interactive 3D_01
Share 04_00 | Oct 04, 2024 | STP | 1.24 mb
-
Board Assembly Recommendations (QFP)
Share 06_00 | Nov 12, 2020 | PDF | 1.44 mb
-
P-TQFP-48-1_Interactive 3D
Share 04_00 | Oct 04, 2024 | PDF | 164 kb
-
P-TQFP-48-1_Package Outline
Share 04_00 | Oct 04, 2024 | PDF | 110 kb
Footprint
-
P-TQFP-48-1_Footprint Drawing
Share 04_00 | Oct 04, 2024 | PDF | 108 kb
Support