PG-ATSLP-12-13
Overview
General Information
Package Material | PG |
Package Family | ATSLP |
Terminals | 12 |
Version | 13 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 1.1 |
Body Width (mm) | 1.5 |
Min. Terminal Pitch (mm) | 0.4 |
-
PG-ATSLP-12-13_Interactive 3D_01
Share 01_00 | Apr 21, 2021 | STP | 363 kb
Packing
Tape & Reel
Pieces/Reel | 4500 |
Reels/Box | 1 |
Reel Diameter (mm) | 180 |
Downloads
Package
-
PG-ATSLP-12-13_Package Outline
Share 01_00 | Apr 21, 2021 | PDF | 103 kb
-
Board Assembly Recommendations (TSLP LGA)
Share 02_00 | Nov 11, 2020 | PDF | 1.25 mb
-
PG-ATSLP-12-13_Interactive 3D
Share 01_00 | Apr 21, 2021 | PDF | 75 kb
-
PG-ATSLP-12-13_Interactive 3D_01
Share 01_00 | Apr 21, 2021 | STP | 363 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-ATSLP-12-13_Tape and Reel_01
Share 07_00 | Apr 21, 2021 | PDF | 97 kb
Footprint
-
PG-ATSLP-12-13_Footprint Drawing
Share 01_00 | Apr 21, 2021 | PDF | 101 kb
Support