PG-HDSOP-16-9
Overview
General Information
Package Material | PG |
Package Family | HDSOP |
Terminals | 16 |
Version | 9 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 10.1 |
Body Width (mm) | 9.9 |
Min. Terminal Pitch (mm) | 1.2 |
-
PG-HDSOP-16-9_Interactive 3D
Share 02_00 | Jan 09, 2025 | PDF | 136 kb
Packing
Tape & Reel
Pieces/Reel | 1800 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-HDSOP-16-9_Interactive 3D_01
Share 02_00 | Jan 09, 2025 | STP | 833 kb
-
PG-HDSOP-16-9_Interactive 3D
Share 02_00 | Jan 09, 2025 | PDF | 136 kb
-
PG-HDSOP-16-9_Package Outline
Share 02_00 | Jan 09, 2025 | PDF | 113 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Footprint
-
PG-HDSOP-16-9_Footprint Drawing
Share 02_00 | Jan 09, 2025 | PDF | 102 kb
Products
Product Families
Support