PG-HSOF-8-10
Overview
General Information
Package Material | PG |
Package Family | HSOF |
Terminals | 8 |
Version | 10 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 9.9 |
Body Width (mm) | 11.73 |
Min. Terminal Pitch (mm) | 1.2 |
-
PG-HSOF-8-10_Interactive 3D_01
Share 03_00 | Oct 10, 2023 | STP | 702 kb
Downloads
Package
-
PG-HSOF-8-10_Package Outline
Share 03_00 | Oct 10, 2023 | PDF | 111 kb
-
PG-HSOF-8-10_Interactive 3D
Share 03_00 | Oct 10, 2023 | PDF | 309 kb
-
PG-HSOF-8-10_Interactive 3D_01
Share 03_00 | Oct 10, 2023 | STP | 702 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-HSOF-8-10_Tape and Reel_01
Share 01_00 | Oct 10, 2023 | PDF | 100 kb
Footprint
-
PG-HSOF-8-10_Footprint Drawing
Share 03_00 | Oct 10, 2023 | PDF | 103 kb
Products
Product Families
Support