PG-LHDSO-10-5
Overview
General Information
Package Material | PG |
Package Family | LHDSO |
Terminals | 10 |
Version | 5 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 5.15 |
Body Width (mm) | 5.48 |
Min. Terminal Pitch (mm) | 1 |
-
PG-LHDSO-10-5_Interactive 3D
Share 03_00 | Feb 01, 2024 | PDF | 139 kb
Packing
Tape & Reel
Pieces/Reel | 2000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-LHDSO-10-5_Package Outline
Share 03_00 | Feb 26, 2024 | PDF | 116 kb
-
PG-LHDSO-10-5_Interactive 3D_01
Share 03_00 | Feb 01, 2024 | STP | 1.58 mb
Footprint
-
PG-LHDSO-10-5_Footprint Drawing
Share 03_00 | Feb 01, 2024 | PDF | 101 kb
Support