PG-LSON-8-2
Overview
General Information
Package Material | PG |
Package Family | LSON |
Terminals | 8 |
Version | 2 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 8 |
Body Width (mm) | 8 |
Min. Terminal Pitch (mm) | 2 |
-
PG-LSON-8-2_Interactive 3D
Share 05_00 | Jan 10, 2025 | PDF | 91 kb
Packing
Tape & Reel
Pieces/Reel | 3000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-LSON-8-2_Package Outline
Share 05_00 | Jan 10, 2025 | PDF | 110 kb
-
PG-LSON-8-2_Interactive 3D_01
Share 05_00 | Jan 10, 2025 | STP | 616 kb
Footprint
-
PG-LSON-8-2_Footprint Drawing
Share 05_00 | Jan 10, 2025 | PDF | 103 kb
Products
Product Families
Support