PG-SOT223-3-900
Overview
General Information
Package Material | PG |
Package Family | SOT223 |
Terminals | 3 |
Version | 900 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 3.7 |
Body Width (mm) | 6.7 |
Min. Terminal Pitch (mm) | 2.3 |
Packing
Tape & Reel
Pieces/Reel | 2500 |
Reels/Box | 1 |
Tube
Pieces/Tube | 80 |
Tubes/Box | 1 |
Downloads
Package
-
SSD Soldering Recommendation
Share 01_00 | Jun 26, 2018 | PDF | 147 kb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Products
Product Families
Support