PG-SOT223-4-23
Overview
General Information
Package Material | PG |
Package Family | SOT223 |
Terminals | 4 |
Version | 23 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 6.5 |
Body Width (mm) | 3.5 |
Min. Terminal Pitch (mm) | 2.3 |
-
PG-SOT223-4-23_Interactive 3D
Share 05_00 | Mar 09, 2025 | PDF | 114 kb
Packing
Downloads
Package
-
SSD Soldering Recommendation
Share 01_00 | Jun 26, 2018 | PDF | 147 kb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
PG-SOT223-4-23_Interactive 3D_01
Share 05_00 | Mar 09, 2025 | STP | 324 kb
-
PG-SOT223-4-23_Interactive 3D
Share 05_00 | Mar 09, 2025 | PDF | 114 kb
-
PG-SOT223-4-23_Package Outline
Share 05_00 | Mar 09, 2025 | PDF | 102 kb
Packing
-
PG-SOT223-4-23_Tape and Reel_01
Share 04_00 | Mar 09, 2025 | PDF | 65 kb
Footprint
-
PG-SOT223-4-23_Footprint Drawing
Share 05_00 | Mar 09, 2025 | PDF | 96 kb
Products
Support