PG-SSO-2-4
Overview
General Information
Package Material | PG |
Package Family | SSO |
Terminals | 2 |
Version | 4 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 5.34 |
Body Width (mm) | 3.71 |
Min. Terminal Pitch (mm) | 3 |
-
PG-SSO-2-4_Interactive 3D
Share 10_00 | Jan 09, 2025 | PDF | 132 kb
Packing
Ammo-Pack
Pieces/Ammo-Pack | 1500 |
Ammo-Packs/Box | 1 |
Pieces/Ammo-Pack | 1500 |
Ammo-Packs/Box | 1 |
Downloads
Package
-
Board Assembly Recommendations (SSO)
Share 09_00 | Mar 31, 2022 | PDF | 1.5 mb
-
PG-SSO-2-4_Interactive 3D
Share 10_00 | Jan 09, 2025 | PDF | 132 kb
-
PG-SSO-2-4_Interactive 3D_01
Share 10_00 | Jan 09, 2025 | STP | 540 kb
-
PG-SSO-2-4_Package Outline
Share 10_00 | Jan 09, 2025 | PDF | 70 kb
-
Board Assembly Recommendations (SSO) Addendum
Share 05_00 | Feb 11, 2025 | PDF | 1.21 mb
Products
Product Families
Support