PG-SSO-3-12
Overview
General Information
Package Material | PG |
Package Family | SSO |
Terminals | 3 |
Version | 12 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 4.06 |
Body Width (mm) | 4.05 |
Min. Terminal Pitch (mm) | 1.27 |
-
PG-SSO-3-12_Interactive 3D_01
Share 03_00 | Sep 27, 2023 | STP | 346 kb
Packing
Ammo-Pack
Pieces/Ammo-Pack | 2000 |
Ammo-Packs/Box | 1 |
Downloads
Package
-
PG-SSO-3-12_Package Outline
Share 03_00 | Sep 27, 2023 | PDF | 104 kb
-
Board Assembly Recommendations (SSO)
Share 09_00 | Mar 31, 2022 | PDF | 1.5 mb
-
Board Assembly Recommendations (SSO) Addendum
Share 05_00 | Feb 11, 2025 | PDF | 1.21 mb
-
PG-SSO-3-12_Interactive 3D
Share 03_00 | Sep 27, 2023 | PDF | 110 kb
-
PG-SSO-3-12_Interactive 3D_01
Share 03_00 | Sep 27, 2023 | STP | 346 kb
Products
Product Families
Support