PG-SSO-3-41
Overview
General Information
Package Material | PG |
Package Family | SSO |
Terminals | 3 |
Version | 41 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 7 |
Body Width (mm) | 6 |
Min. Terminal Pitch (mm) | 1.655 |
-
PG-SSO-3-41_Interactive 3D
Share 07_00 | Oct 27, 2023 | PDF | 342 kb
Packing
Tape & Reel
Pieces/Reel | 2000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-SSO-3-41_Interactive 3D
Share 07_00 | Oct 27, 2023 | PDF | 342 kb
-
PG-SSO-3-41_Interactive 3D_01
Share 07_00 | Oct 27, 2023 | STP | 624 kb
-
PG-SSO-3-41_Package Outline
Share 07_00 | Oct 27, 2023 | PDF | 115 kb
-
Board Assembly Recommendations (SSO)
Share 09_00 | Mar 31, 2022 | PDF | 1.5 mb
-
Board Assembly Recommendations (SSO) Addendum
Share 05_00 | Feb 11, 2025 | PDF | 1.21 mb
Products
Product Families
Support