PG-SSOP-20-800 | SSOP-20 (002-16348)
Overview
General Information
Package Material | PG |
Package Family | SSOP |
Terminals | 20 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 12.7 |
Body Width (mm) | 10.2 |
Min. Terminal Pitch (mm) | 1.27 |
Packing
Tape & Reel
Pieces/Reel | 1000 |
Reels/Box | 1 |
Downloads
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
PG-SSOP-20-800_Package Outline
Share 00_00 | Mar 06, 2025 | PDF | 112 kb
Footprint
-
PG-SSOP-20-800_Footprint Drawing
Share 00_00 | Dec 23, 2023 | PDF | 102 kb
Support