PG-TDSON-8-61
Overview
General Information
Package Material | PG |
Package Family | TDSON |
Terminals | 8 |
Version | 61 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 5.48 |
Body Width (mm) | 5.15 |
Min. Terminal Pitch (mm) | 1.27 |
-
PG-TDSON-8-61_Interactive 3D
Share 01_00 | Feb 23, 2024 | PDF | 94 kb
Packing
Tape & Reel
Pieces/Reel | 5000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-TDSON-8-61_Interactive 3D
Share 01_00 | Feb 23, 2024 | PDF | 94 kb
-
PG-TDSON-8-61_Interactive 3D_13
Share 01_00 | Feb 23, 2024 | STP | 399 kb
-
PG-TDSON-8-61_Package Outline
Share 01_00 | Feb 23, 2024 | PDF | 113 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Footprint
-
PG-TDSON-8-61_Footprint Drawing
Share 01_00 | Feb 23, 2024 | PDF | 103 kb
Products
Product Families
Support