PG-TFDSO-16-1
Overview
General Information
Package Material | PG |
Package Family | TFDSO |
Terminals | 16 |
Version | 1 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 4.4 |
Body Width (mm) | 2.8 |
Min. Terminal Pitch (mm) | 0.5 |
-
PG-TFDSO-16-1_Interactive 3D_01
Share 06_00 | May 31, 2023 | STP | 512 kb
Downloads
Package
-
PG-TFDSO-16-1_Package Outline
Share 06_00 | May 31, 2023 | PDF | 113 kb
-
PG-TFDSO-16-1_Interactive 3D
Share 06_00 | May 31, 2023 | PDF | 180 kb
-
PG-TFDSO-16-1_Interactive 3D_01
Share 06_00 | May 31, 2023 | STP | 512 kb
Footprint
-
PG-TFDSO-16-1_Footprint Drawing
Share 06_00 | May 31, 2023 | PDF | 105 kb
Products
Product Families
Support