PG-TFLGA-13-3 | TFLGA-13 (002-31929)
Overview
General Information
Package Material | PG |
Package Family | TFLGA |
Terminals | 13 |
Version | 3 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 5 |
Body Width (mm) | 5 |
Min. Terminal Pitch (mm) | 0.65 |
-
PG-TFLGA-13-3_Interactive 3D_01
Share 02_00 | Jun 06, 2023 | STP | 362 kb
Packing
Tape & Reel
Pieces/Reel | 4000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-TFLGA-13-3_Package Outline
Share 02_00 | Jun 06, 2023 | PDF | 109 kb
-
PG-TFLGA-13-3_Interactive 3D
Share 02_00 | Jun 06, 2023 | PDF | 142 kb
-
PG-TFLGA-13-3_Interactive 3D_01
Share 02_00 | Jun 06, 2023 | STP | 362 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Footprint
-
PG-TFLGA-13-3_Footprint Drawing
Share 02_00 | Jun 06, 2023 | PDF | 102 kb
Support