PG-TIQFN-21-1
Overview
General Information
Package Material | PG |
Package Family | TIQFN |
Terminals | 21 |
Version | 1 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 8 |
Body Width (mm) | 8 |
Min. Terminal Pitch (mm) | 1 |
-
PG-TIQFN-21-1_Interactive 3D_01
Share 01_00 | Sep 15, 2022 | STP | 432 kb
Downloads
Package
-
PG-TIQFN-21-1_Package Outline
Share 01_00 | Sep 15, 2022 | PDF | 110 kb
-
PG-TIQFN-21-1_Interactive 3D
Share 01_00 | Sep 15, 2022 | PDF | 154 kb
-
PG-TIQFN-21-1_Interactive 3D_01
Share 01_00 | Sep 15, 2022 | STP | 432 kb
Packing
-
PG-TIQFN-21-1_Tape and Reel_01
Share 04_00 | Sep 15, 2022 | PDF | 104 kb
Footprint
-
PG-TIQFN-21-1_Footprint Drawing
Share 01_00 | Sep 15, 2022 | PDF | 111 kb
Support