PG-TLGA-5-10
Overview
General Information
Package Material | PG |
Package Family | TLGA |
Terminals | 5 |
Version | 10 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 3.5 |
Body Width (mm) | 2.65 |
Min. Terminal Pitch (mm) | 0.822 |
-
PG-TLGA-5-10_Interactive 3D
Share 01_00 | Feb 12, 2025 | PDF | 285 kb
Packing
Tape & Reel
Pieces/Reel | 5000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-TLGA-5-10_Interactive 3D_01
Share 01_00 | Feb 12, 2025 | STP | 357 kb
-
PG-TLGA-5-10_Package Outline
Share 01_00 | Feb 12, 2025 | PDF | 71 kb
Packing
-
PG-TLGA-5-10_Tape and Reel_01
Share 01_00 | Feb 12, 2025 | PDF | 73 kb
Footprint
-
PG-TLGA-5-10_Footprint Drawing
Share 01_00 | Feb 12, 2025 | PDF | 73 kb
Support