PG-TO263-9-2 | D2PAK 9-pin
Overview
General Information
Package Material | PG |
Package Family | TO263 |
Terminals | 9 |
Version | 2 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 14 |
Body Width (mm) | 11.8 |
Min. Terminal Pitch (mm) | 1.27 |
-
PG-TO263-9-2_Interactive 3D
Share 09_00 | Feb 26, 2025 | PDF | 166 kb
Packing
Tape & Reel
Pieces/Reel | 600 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-TO263-9-2_Package Outline
Share 09_00 | Feb 26, 2025 | PDF | 76 kb
-
PG-TO263-9-2_Interactive 3D_01
Share 09_00 | Feb 26, 2025 | STP | 722 kb
Footprint
-
PG-TO263-9-2_Footprint Drawing
Share 09_00 | Feb 26, 2025 | PDF | 102 kb
Support