PG-TSDSON-8-39
Overview
General Information
Package Material | PG |
Package Family | TSDSON |
Terminals | 8 |
Version | 39 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 3.3 |
Body Width (mm) | 3.3 |
Min. Terminal Pitch (mm) | 0.65 |
-
PG-TSDSON-8-39_Interactive 3D
Share 01_00 | May 17, 2024 | PDF | 90 kb
Downloads
Package
-
PG-TSDSON-8-39_Interactive 3D
Share 01_00 | May 17, 2024 | PDF | 90 kb
-
PG-TSDSON-8-39_Interactive 3D_01
Share 01_00 | May 17, 2024 | STP | 366 kb
-
PG-TSDSON-8-39_Package Outline
Share 02_00 | Jun 07, 2024 | PDF | 112 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-TSDSON-8-39_Tape and Reel_01
Share 03_00 | Mar 09, 2025 | PDF | 63 kb
Footprint
-
PG-TSDSON-8-39_Footprint Drawing
Share 01_00 | May 17, 2024 | PDF | 103 kb
Products
Product Families
Support