PG-TSDSON-8-44
Overview
General Information
Package Material | PG |
Package Family | TSDSON |
Terminals | 8 |
Version | 44 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 3.3 |
Body Width (mm) | 3.3 |
Min. Terminal Pitch (mm) | 0.65 |
-
PG-TSDSON-8-44_Interactive 3D
Share 01_00 | May 17, 2024 | PDF | 90 kb
Packing
Tape & Reel
Pieces/Reel | 5000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-TSDSON-8-44_Interactive 3D
Share 01_00 | May 17, 2024 | PDF | 90 kb
-
PG-TSDSON-8-44_Interactive 3D_01
Share 01_00 | May 17, 2024 | STP | 366 kb
-
PG-TSDSON-8-44_Package Outline
Share 02_00 | Jun 07, 2024 | PDF | 112 kb
Footprint
-
PG-TSDSON-8-44_Footprint Drawing
Share 01_00 | May 17, 2024 | PDF | 103 kb
Products
Product Families
Support