PG-TSON-10-2
Overview
General Information
Package Material | PG |
Package Family | TSON |
Terminals | 10 |
Version | 2 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 3.3 |
Body Width (mm) | 3.3 |
Min. Terminal Pitch (mm) | 0.5 |
-
PG-TSON-10-2_Interactive 3D
Share 02_00 | Oct 23, 2020 | PDF | 72 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 5000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-TSON-10-2_Interactive 3D
Share 02_00 | Oct 23, 2020 | PDF | 72 kb
-
PG-TSON-10-2_Package Outline
Share 02_00 | Oct 23, 2020 | PDF | 100 kb
-
Board Assembly Recommendations (Discrete Leadless)
Share 07_00 | Dec 18, 2020 | PDF | 1.77 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-TSON-10-2_Tape and Reel_01
Share 03_00 | Mar 09, 2023 | PDF | 99 kb
-
PG-TSON-10-2_Tape and Reel
Share 02_00 | Oct 23, 2020 | PDF | 97 kb
Footprint
-
PG-TSON-10-2_Footprint Drawing
Share 02_00 | Oct 23, 2020 | PDF | 103 kb
Products
Support