PG-TSON-8-12
Overview
General Information
Package Material | PG |
Package Family | TSON |
Terminals | 8 |
Version | 12 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 8 |
Body Width (mm) | 8 |
Min. Terminal Pitch (mm) | 2 |
-
PG-TSON-8-12_Interactive 3D
Share 02_00 | Feb 12, 2025 | PDF | 64 kb
Downloads
Package
-
PG-TSON-8-12_Package Outline
Share 02_00 | Feb 12, 2025 | PDF | 70 kb
Packing
-
PG-TSON-8-12_Tape and Reel_01
Share 04_00 | Mar 09, 2025 | PDF | 65 kb
Footprint
-
PG-TSON-8-12_Footprint Drawing
Share 01_00 | Feb 12, 2025 | PDF | 63 kb
Support