PG-TSON-8-7
Overview
General Information
Package Material | PG |
Package Family | TSON |
Terminals | 8 |
Version | 7 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 5 |
Body Width (mm) | 6 |
Min. Terminal Pitch (mm) | 1.27 |
-
PG-TSON-8-7_Interactive 3D_01
Share 03_00 | Mar 22, 2023 | STP | 268 kb
Packing
Tape & Reel
Pieces/Reel | 5000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-TSON-8-7_Package Outline
Share 03_00 | Mar 22, 2023 | PDF | 111 kb
-
PG-TSON-8-7_Interactive 3D_01
Share 03_00 | Mar 22, 2023 | STP | 268 kb
-
PG-TSON-8-7_Interactive 3D
Share 03_00 | Mar 22, 2023 | PDF | 134 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Footprint
-
PG-TSON-8-7_Footprint Drawing
Share 04_00 | Jan 30, 2024 | PDF | 102 kb
Products
Product Families
Support