PG-TSON-8-9
Overview
General Information
Package Material | PG |
Package Family | TSON |
Terminals | 8 |
Version | 9 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 6 |
Body Width (mm) | 5 |
Min. Terminal Pitch (mm) | 1.27 |
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 5000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
PG-TSON-8-9_Package Outline
Share 01_00 | Jun 06, 2023 | PDF | 111 kb
Footprint
-
PG-TSON-8-9_Footprint Drawing
Share 01_00 | Jun 06, 2023 | PDF | 107 kb
Products
Product Families
Support