PG-TSOP-48-802 | TSOP-48 (51-85183)
Overview
General Information
Package Material | PG |
Package Family | TSOP |
Terminals | 48 |
Version | 802 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 12 |
Body Width (mm) | 20 |
Min. Terminal Pitch (mm) | 0.5 |
Packing
Tape & Reel
Pieces/Reel | 1000 |
Reels/Box | 1 |
Downloads
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
PG-TSOP-48-802_Package Outline_01
Share 01_00 | Feb 07, 2024 | PDF | 114 kb
Footprint
-
PG-TSOP-48-802_Footprint Drawing
Share 01_00 | Feb 12, 2024 | PDF | 106 kb
Support