PG-VIQFN-39-19
Overview
General Information
Package Material | PG |
Package Family | VIQFN |
Terminals | 39 |
Version | 19 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 6 |
Body Width (mm) | 5 |
-
PG-VIQFN-39-19_Interactive 3D
Share 01_00 | Dec 25, 2023 | PDF | 181 kb
Packing
Tape & Reel
Pieces/Reel | 1 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-VIQFN-39-19_Interactive 3D
Share 01_00 | Dec 25, 2023 | PDF | 181 kb
-
PG-VIQFN-39-19_Interactive 3D_02
Share 01_00 | Dec 25, 2023 | STP | 989 kb
-
PG-VIQFN-39-19_Package Outline
Share 01_00 | Dec 25, 2023 | PDF | 116 kb
Footprint
-
PG-VIQFN-39-19_Footprint Drawing
Share 01_00 | Dec 25, 2023 | PDF | 120 kb
Support