PG-WFBGA-124-1
Overview
General Information
Package Material | PG |
Package Family | WFBGA |
Terminals | 124 |
Version | 1 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 7 |
Body Width (mm) | 7 |
Min. Terminal Pitch (mm) | 0.5 |
-
PG-WFBGA-124-1_Interactive 3D
Share 00_00 | Feb 12, 2025 | PDF | 31 kb
Packing
Tray
Pieces/Tray | 2600 |
Trays/Box | 10 |
Downloads
Package
-
PG-WFBGA-124-1_Interactive 3D
Share 00_00 | Mar 20, 2024 | PDF | 31 kb
-
PG-WFBGA-124-1_Interactive 3D_01
Share 00_00 | Feb 12, 2025 | STP | 593 kb
-
PG-WFBGA-124-1_Package Outline
Share 00_00 | Feb 12, 2025 | PDF | 77 kb
-
PG-WFBGA-124-1_Interactive 3D
Share 00_00 | Feb 12, 2025 | PDF | 31 kb
Packing
-
PG-WFBGA-124-1_Tape and Reel_01
Share 00_00 | Feb 12, 2025 | PDF | 70 kb
Footprint
-
PG-WFBGA-124-1_Footprint Drawing
Share 00_00 | Feb 12, 2025 | PDF | 119 kb
Products
Product Families
Support