PG-WFWLB-9-21
Overview
General Information
Package Material | PG |
Package Family | WFWLB |
Terminals | 9 |
Version | 21 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 1.35 |
Body Width (mm) | 1.35 |
Min. Terminal Pitch (mm) | 0.4 |
-
PG-WFWLB-9-21_Interactive 3D
Share 01_00 | Nov 26, 2024 | PDF | 123 kb
Packing
Tape & Reel
Pieces/Reel | 4000 |
Reels/Box | 1 |
Reel Diameter (mm) | 180 |
Downloads
Package
-
PG-WFWLB-9-21_Package Outline
Share 01_00 | Nov 26, 2024 | PDF | 109 kb
-
PG-WFWLB-9-21_Interactive 3D_01
Share 01_00 | Nov 26, 2024 | STP | 434 kb
Footprint
-
PG-WFWLB-9-21_Footprint Drawing
Share 01_00 | Nov 26, 2024 | PDF | 114 kb
Products
Product Families
Support