PG-WHTFN-9-5
Overview
General Information
Package Material | PG |
Package Family | WHTFN |
Terminals | 9 |
Version | 5 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 3.3 |
Body Width (mm) | 3.3 |
Min. Terminal Pitch (mm) | 0.65 |
Packing
Tape & Reel
Pieces/Reel | 6000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Support