PG-WHTFN-9-6
Overview
General Information
Package Material | PG |
Package Family | WHTFN |
Terminals | 9 |
Version | 6 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 3.3 |
Body Width (mm) | 3.3 |
Min. Terminal Pitch (mm) | 0.65 |
-
PG-WHTFN-9-6_Interactive 3D
Share 10_00 | Feb 26, 2025 | PDF | 75 kb
Packing
Tape & Reel
Pieces/Reel | 6000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-WHTFN-9-6_Package Outline
Share 10_00 | Feb 26, 2025 | PDF | 70 kb
-
PG-WHTFN-9-6_Interactive 3D_01
Share 10_00 | Feb 26, 2025 | STP | 421 kb
Packing
-
PG-WHTFN-9-6_Tape and Reel_01
Share 02_00 | Feb 26, 2025 | PDF | 66 kb
Footprint
-
PG-WHTFN-9-6_Footprint Drawing
Share 10_00 | Feb 26, 2025 | PDF | 70 kb
Support