PG-WLGA-8-801 | LGA-8 (002-10839)
Overview
General Information
Package Material | PG |
Package Family | WLGA |
Terminals | 8 |
Version | 801 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 5 |
Body Width (mm) | 6 |
Min. Terminal Pitch (mm) | 1.27 |
Downloads
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
PG-WLGA-8-801_Package Outline_01
Share 01_00 | Feb 20, 2024 | PDF | 107 kb
Products
Product Families
Support