PG-WRTFN-9-2
Overview
General Information
Package Material | PG |
Package Family | WRTFN |
Terminals | 9 |
Version | 2 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 5 |
Body Width (mm) | 6 |
-
PG-WRTFN-9-2_Interactive 3D
Share 03_00 | Feb 12, 2025 | PDF | 49 kb
Downloads
Package
-
PG-WRTFN-9-2_Package Outline
Share 03_00 | Feb 12, 2025 | PDF | 69 kb
-
PG-WRTFN-9-2_Interactive 3D_01
Share 03_00 | Feb 12, 2025 | STP | 394 kb
Footprint
-
PG-WRTFN-9-2_Footprint Drawing
Share 03_00 | Feb 12, 2025 | PDF | 105 kb
Support