PG-X2QFN-20-1
Overview
General Information
Package Material | PG |
Package Family | X2QFN |
Terminals | 20 |
Version | 1 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 3 |
Body Width (mm) | 3 |
Min. Terminal Pitch (mm) | 0.4 |
-
PG-X2QFN-20-1_Interactive 3D_01
Share 03_00 | Feb 28, 2022 | STP | 480 kb
Downloads
Package
-
PG-X2QFN-20-1_Package Outline
Share 03_00 | Feb 28, 2022 | PDF | 107 kb
-
Board Assembly Recommendations (QFN)
Share 09_00 | Jul 26, 2024 | PDF | 1.81 mb
-
PG-X2QFN-20-1_Interactive 3D
Share 03_00 | Feb 28, 2022 | PDF | 76 kb
-
PG-X2QFN-20-1_Interactive 3D_01
Share 03_00 | Feb 28, 2022 | STP | 480 kb
Packing
-
PG-X2QFN-20-1_Tape and Reel_01
Share 01_00 | Nov 17, 2023 | PDF | 99 kb
Footprint
-
PG-X2QFN-20-1_Footprint Drawing
Share 02_00 | Feb 28, 2022 | PDF | 105 kb
Products
Product Families
Support