SG-XFWLP-8-1 | BGSA1130BC
Overview
General Information
Package Material | SG |
Package Family | XFWLP |
Terminals | 8 |
Version | 1 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 0.95 |
Body Width (mm) | 1.42 |
Min. Terminal Pitch (mm) | 0.37 |
-
SG-XFWLP-8-1_Interactive 3D
Share 01_00 | Nov 26, 2024 | PDF | 139 kb
Packing
Tape & Reel
Pieces/Reel | 20000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
SG-XFWLP-8-1_Package Outline
Share 01_00 | Nov 26, 2024 | PDF | 108 kb
-
SG-XFWLP-8-1_Interactive 3D_01
Share 01_00 | Nov 26, 2024 | STP | 273 kb
Packing
-
SG-XFWLP-8-1_Tape and Reel_01
Share 01_00 | Nov 26, 2024 | PDF | 100 kb
Footprint
-
SG-XFWLP-8-1_Footprint Drawing
Share 01_00 | Nov 26, 2024 | PDF | 108 kb
Support