IGCT/IGBT - Freewheeling Diodes
Overview
Freewheeling diodes with a voltage range up to 6500 V
Infineon offers IGCT/IGBT Freewheeling Diodes in disc housings with a voltage range of 4500 V and 6500 V and a current range of 910 A up to 1950 A. These diodes are the perfect fit for modern IGBT applications such as HVDC voltage source converters and medium voltage drives.
Products
Highlights
All products from Infineon Bipolar are RoHS compliant (Restriction of the use of certain Hazardous Substances). RoHS is a guideline which restricts the use of hazardous substances in electric and electronic devices. |
![]() |
Videos
Support