Rectifier Diodes
Overview
Power discs with a voltage range up to 9000 V
Infineon offers rectifier diodes in disc housings with blocking voltage range 400 V to 9000 V and average currents from 120 A up to 8400 A. These very efficient high power diodes offer a high robustness and highest reliability.
Products
Highlights
All products from Infineon Bipolar are RoHS compliant (Restriction of the use of certain Hazardous Substances). RoHS is a guideline which restricts the use of hazardous substances in electric and electronic devices. |
![]() |
Videos
Support