GATELEAD L500 PB34-60_2
Overview
Gate Leads suitable for Power Block Modules in Pressure Contact Technology with a base plate width of 34, 50 or 60 mm.
Summary of Features
- Lead material: AWG20 KK, A Cu = 0,52mm², HEW-FEP-Single Core (19x32), leads twisted inside the sleeve
- Sleeve material: PTFE AWG6, d = 4,12mm
- Plug: 2,8 x 0,8 plug DIN 46330-gal.Sn-Bd (crimped)
Diagrams
Support