1ED3127MU12F
10 A, 3 kV (rms) single-channel isolated gate driver with active Miller clamp, UL 1577 certified, 12 V UVLO
EiceDRIVER™ Compact single-channel isolated gate driver with 10 A typical sinking and sourcing peak output current in DSO-8 narrow-body package for IGBTs, MOSFETs, SiC MOSFETs.
1ED3127MU12F belongs to the EiceDRIVER™ Compact 1ED31xx family (X3 Compact family). 1ED3127 offers active Miller clamp, UVLO tailored to SiC MOSFET, accurate and stable timing, active shutdown to ensure a safe IGBT off-state in case the output chip is not connected to the power, short-circuit clamping to limit the gate voltage during short circuit. The driver can operate over a wide supply voltage range, either unipolar or bipolar.
Summary of Features
- EiceDRIVER™ Compact single channel isolated gate driver 1ED31xx family (X3 Compact family)
- For up to 2300 V IGBTs, SiC and Si MOSFETs
- 2300 V functional offset voltage capable for selected applications
- Galvanically isolated coreless transformer gate driver
- 10 A typical sinking and sourcing peak output current
- 40 V absolute maximum output supply voltage
- 90 ns propagation delay with 30 ns input filter
- High common-mode transient immunity CMTI >200 kV/μs
- Active Miller clamp
- Short-circuit clamping and active shutdown
- DSO-8 150 mil narrow-body package
- 12 V/14.2 V undervoltage lockout (UVLO) protection with hysteresis
Benefits
- Integrated filters reduce the need of external filters
- Tight IC-to-IC turn on propagation delay matching (7 ns max.), tolerance improves application robustness without variations due to aging, current, and temperature
- Suitable for operation at high ambient temperature and in fast switching applications
- UL 1577 VISO = 3.6 kV (rms) for 1 s, 3.0 kV (rms) for 1 min
- Tight propagation delay allows minimum deadtime improving system efficiency and decreasing harmonic distortion
- The precise threshold and timings, combined with UL 1577 certification enable superior application safety
Find our Variations for EiceDRIVER™ compact 1ED31xx family (X3 compact family)
Part No | Typ. Current | Feature | UVLO | Isolation Certification |
14 A | Seperate output | 10.5/12.5 V |
UL 1577 |
|
10 A | Active Miller clamp |
10.5/12.5 V |
UL 1577 |
|
10 A | Active Miller clamp | 12/14.2 V |
UL 1577 |
|
6.5 A | Seperate output | 8.6/9.3 V |
UL 1577 |
|
6.5 A | Seperate output | 11.1/12 V |
UL 1577 |
|
6.5 A | Seperate output | 12.6/13.6 V |
UL 1577 |
Curious to learn more about how to make your gate driver designs simpler? Join us in this training where we will show you what to consider when selecting the gate driver for your application, go through the drive circuit step by step design, provide an outline of design considerations, while also taking the schematic and layout aspects into consideration!