1EDI2010AS
Overview
1200 V single channel high-side gate driver
EiceDRIVER™ SENSE 1200 V single channel high-side gate driver for IGBT and high voltage automotive applications in PG-DSO-36 package.
Please also find the single channel booster for automotive applications EiceDRIVER™ Boost 1EBN1001AE
Summary of Features
- 8-bit ADC with programmable offset and gain and flexible trigger mechanism
- Single Channel IGBT Driver
- On-chip galvanic insulation (as per DIN EN 60747-5-2)
- Support of existing IGBT technologies up to 1200V
- Low propagation delay and minimal PWM distortion
- Support of 5 V logic levels (primary side)
- Supports both negative and zero Volt VEE2 supply voltage
- 16-bit Standard SPI interface (up to 2 MBaud) with daisy chain support (primary side)
- Compatible to EiceBoost family
- 36-pin PG-DSO-36 green package
- Automotive qualified (as per AEC Q100)
- Programmable Desaturation monitoring
- Overcurrent protection with programmable threshold
- Fully programmable Two-Level Turn On (TTON)
- Fully programmable Two-Level Turn Off (TTOFF)
- Emulated digital channel
- Automatic Emergency Turn-Off in failure case
- Programmable UVLO2 and DESAT thresholds for MOSFET usage
- Internal life sign watchdog
Benefits
- Embedded ADC reduces significantly system costs
- The combined use with the EiceDRIVER™BOOST saves significant PCB area
- Two-level turn-on increases the system’s efficiency
- Full temperature und voltage measurements
Potential Applications
Diagrams
Videos
Training
Support