25 V low-side gate drivers with protection features
Single-channel low-side gate drivers with integrated overcurrent protection or fault reporting
![](/export/sites/default/_images/product/banner/Large/1ED4417x-Banner.png_1570331918.png)
EiceDRIVER™ 25 V single-channel low-side non-inverting gate driver IC for IGBTs or MOSFETs
The 1ED44176N01F, 1ED44175N01B, and 1ED44173N01B are equipped with over-current protection (OCP) which is typically implemented by a current measurement with a comparator and multiple resistors and capacitors. The gate drivers provide cost and space savings by integrating the comparator. This family of low-side gate drivers utilize Infineon’s proprietary latch immune CMOS technologies to enable a rugged monolithic construction while realizing best-in-class fault reporting accuracy with OCP threshold tolerance of +/-5%. In addition, Infineon’s IC technology enables a tiny PG-SOT23 package (or DSO-8 for 1ED44176) by combining the fault output and enable functions into a single pin.
The family also includes 1ED44171N01B, a cost-effective, simple driver with enable and fault reporting functions. It can also be used as a second source option to the popular IRS44273L with a single PCB layout. Enabling a single-supplier, dual sourcing strategy for fast-reacting supply flexibility.
Key features | System benefits | Applications |
|
|
Feature comparison
Part number | Package options | IO+/- [A] | UVLO [V] | VOCTH [mV] | ton/off [ns] | Ground pins | Enable input | Fault output | Programmable fault clear time |
1ED44171 | SOT23-5 | ±2.6 | 11.9 / 11.4 | 50 | COM | EN / FLT | |||
1ED44173 | SOT23-6 | ±2.6 | 8 / 7 | -250 | 34 | COM | EN / FLT | ||
1ED44175 | SOT23-6 | ±2.6 | 11.9 / 11.4 | -250 | 50 | COM | EN / FLT | ||
1ED44176 | DSO-8 | +0.8 / -1.75 | 11.9 / 11.4 | 500 | 50 | VSS / COM | EN / FLT | FLTC | |
IRS44273 | SOT23-5 | ±1.5 | 10.2 / 9.2 | 50 | COM |
Low Side Drivers
![](/export/sites/default/_images/product/power/GateDriver/product_picture/PG-SOT23-5.jpg_148011788.jpg)
With our state-of-the-art process, EiceDRIVER™ low side gate driver ICs utilize low-voltage circuitry with the robust technology of high-voltage gate drivers. Our world-class fabrication techniques enable high-current gate drivers for high-power-density applications in industry-standard DSO-8 and small form-factor SOT23 and WSON packages.
We offer comprehensive families of single-low-side and dual-low-side gate driver ICs with flexible options for output current, logic configurations, packages, and protection features such as under-voltage lockout (UVLO), integrated overcurrent protection (OCP), and truly differential inputs (TDI). We also offer automotive qualified low side gate driver.
For detailed information, please click here to have a look at our low side drivers portfolio.
1ED4417x family of 25 V single-channel low-side gate drivers
![1ED4417x Family](/export/sites/default/media/eLearning/Industrial/gate_drivers/1ED4417x-family/1ED4417x-family.jpg_1778949874.jpg)
In this training, we will focus on our low-side gate driver family – 1ED4417x and on its target applications. With this information, you will be able to grow your businesses by winning new designs and customers.