TLE9180D-21QK
Overview
The MOTIX™ TLE9180D-21QK is an advanced gate driver IC dedicated to control 6 external N-channel MOSFETs forming an inverter for high current 3 phase motor drives application in the automotive sector. Two integrated current sense amplifier for shunt signal conditioning are integrated. The IC can operate at 12V, 24V and 48V battery voltage domains. Thanks to the powerful driver stage with typ. 2 A output current per channel, the 3-phase gate driver can be used in a wide range of applications. An ISO26262-compliant enhancement of this IC is available on request.
Summary of Features
- Wide supply voltage range from 5.5 V – 60 V
- Powerful driver stage with typ. 2 A output current per channel
- 0 to 100% duty cycle range without restrictions
- Two integrated current sense amplifier
- Extended protection and supervision
- LQFP-64 exposed pad package
Benefits
- Suitable for 12 V, 24 V and 48 V battery voltages
- Integrated load current measurement
- Detailed diagnosis supports safety relevant use cases
- Limp home mode
Potential Applications
- 48 V motor drives
- Cooling fans
- Water pump
- Oil pump
- HVAC compressor
- Commercial and agricultural vehicles
Additional product
Sales Name | Package | Current sense amplifier | Supply Voltage Range | ISO Status |
---|
TLE9180D-31QK | PG-LQFP-64 | 3 | 5.5 V to 60V | ISO--ready |
TLE9180D-32QK | PG-LQFP-64 | 3 | 5.5 V to 60 V | ISO 26262-compliant |
TLE9183QK | PG-LQFP-64 | 3 | 5.5 V to 40 V | ISO 26262-compliant |
TLE9185QX | PG-VQFN-48 | 1 | 5.5 V 28 V | ISO-Ready |
TLE9185QX V33 | PG-VQFN-48 | 1 | 3,3 V 28V | ISO-Ready |
Access to complete technical documentation including application notes and design tools:
- Please register under myinfineon.com with your company e-mail address
- Please get in touch with your respective Distribution or Sales contact to request the elevation of your myInfineon account to partner status; this is required for access to our myICP portal
- Send login name to: motordriver@infineon.com
- Automated update service will be provided for new documents once you are registered
- Full registration process might take up to 24h to be completed (due to different time zones)
TLE9180D-21QK
Diagrams
Videos
Support