TLE9183QK
MOTIX™ TLE9183QK motor gate driver IC for 12 V brushless DC motor control and safety-relevant applications
The MOTIX™ TLE9183QK is an advanced gate driver IC dedicated to control 6 external N-channel MOSFETs forming an inverter for high current 3 phase motor drives application in the automotive sector. Three integrated current sense amplifiers for shunt signal conditioning are integrated. Thanks to the powerful driver stage with typ. 2 A output current per channel, the 3-phase gate driver is ideally suited for safety related applications. This device is developed according to ISO26262 ASIL-D workflow.
Summary of Features
- High Power 3 phase bridge driver for low RDSON N-channel FETs
- 0..100% duty cycle, adjustable without restrictions
- Specified supply voltage range of 5.5 V to 40 V
- Logic operation down to 3 V supply voltage
- High robustness of motor connection pins of -15 V to 40 V
- Extended protection and supervision functionality
- Serial Peripheral Interface (SPI), control of supervision
- Supervision read out by SPI
- Reverse diode measurement of external FET for temperature detection
- Limp-home functionality of diagnostic and failure behavior with SPI configurable content
- 3 current sense amplifiers for shunt signal conditioning
- 2 switch off paths by pins ENA and SOFF
- Low quiescent current mode by pin INH
- Compatible to 3.3 V µCs and TTL logic
- Phase voltage feedback with SPI programmable voltage thresholds
- Output for phase cut off circuit activation
- Developed according to ISO26262 ASIL-D workflow
- AEC Qualified
Benefits
- Suitable for 12 V battery voltages
- Integrated load current measurement
- Detailed diagnosis supports safety relevant use cases
- Limp home mode
- Safety manual and safety analysis summary report available on request via myICP account
Potential Applications
- Electric Power Steering (EPS)
- Braking
- Safety related applciations
Additional Products
Sales Name | Package | Current sense amplifier | Supply Voltage Range | ISO Status |
---|
|
PG-LQFP-64 | 3 | 5.5 V to 60V | ISO--ready | |
|
PG-LQFP-64 | 2 | 5.5 V to 60V | ISO--ready | |
TLE9180D-32QK | PG-LQFP-64 | 3 | 5.5 V to 60 V | ISO 26262-compliant | |
TLE9185QX | PG-LQFP-64 | 1 | 5.5 V to 28 V | ISO--ready | |
TLE9185QX V33 | PG-LQFP-64 | 1 | 3.3 V to 28 V | ISO--ready |
Access to complete technical documentation including application notes and design tools:
- Please register under myinfineon.com with your company e-mail address
- Please get in touch with your respective Distribution or Sales contact to request the elevation of your myInfineon account to partner status; this is required for access to our myICP portal
- Send login name to: motordriver@infineon.com
- Automated update service will be provided for new documents once you are registered
- Full registration process might take up to 24h to be completed (due to different time zones)