EconoPACK™+
EconoPACK™+ D-series - Fit for the future
The next evolution step in reliability and power density for advanced inverter designs.
Increasing the efficiency while gaining the lifetime and durability of a state of the art frequency converter is one of the main challenges in power electronics. Power semiconductor modules are an essential part of these concepts.
EconoPACK™ + meets the demand for compact inverter designs, flexibility and optimized electrical performance at the highest levels of reliability. These 17mm-high modules have screw power terminals and are easy to assemble. Optimized gate driver connection is possible by placing the driver on top of the module. Low parasitic stray inductance and optimized thermal resistance to heat sink support to excellent inverter solutions.
Related information about other products in this family
![](/export/sites/default/_images/product/banner/Large/Banner_EconoPACKplus_1280x400px.jpg_1117862263.jpg)
EconoPACK™+ D-series Features & Applications
To meet these high standards also in the future, Infineon developed the EconoPACK™+ D-series. The EconoPACK™+ D-series is based on the well known and established EconoPACK™+ platform.
Key Features | Main Application |
---|---|
|
This might also interest you
Customers of power electronics require ever more modern, easy connection technologies, which also provide a higher reliability to meet the trends to higher temperatures and new applications.
PressFIT is a force fitting technology for power semiconductor modules, which offers these possibilities.
A thermal interface material, especially developed for and pre-applied to Infineon`s power modules outperforms the general purpose materials available.
Energy means life: It heats houses, powers cars and lights megacities. The global appetite for energy is voracious, while resources are dwindling. One third of the energy consumed worldwide is electricity and the trend is rising.
First insight on CAV solutions by Infineon, This video gives an introduction to our Infineon products for Commercial, construction and agricultural vehicles. From target applications, to key features and benefits. Discover our wide product portfolio for CAV.
Infineon – Your best partner for CAV, Detailed insight into Infineon products for Commercial, construction and agricultural vehicles with detailed technical explanations. Successful designs with proven expertise and a comprehensive portfolio of robust, high-quality control and power semiconductor solutions.