FF750R17ME7D_B11 1700 V, 750 A dual IGBT module
Overview
EconoDUAL™ 3 1700 V, 750 A dual TRENCHSTOP™ IGBT7 module with enlarged emitter controlled 7 diode, NTC and PressFIT contact technology.
Summary of Features
- Low VCE,sat
- Enlarged diode
- Reduced VF and RthJC of the diode
- Tvj op = 175 °C overload
- Optimized switching losses
- Enhanced controllability of dv/dt
- Improved diode softness and Erec
- Enhanced comic ray robustness
- Improved terminals
- PressFIT control pins and screw power terminals
- Integrated NTC temperature sensor
- Isolated baseplate
- Compact and robust design with molded terminals
Benefits
- Increased power density for VF-demanding applications
- Avoidance of paralleling of IGBT modules
- Reduced system costs by simplification of the inverter systems
- Easy and most reliable assembly
Diagrams
Videos
Customers of power electronics require ever more modern, easy connection technologies, which also provide a higher reliability to meet the trends to higher temperatures and new applications.
Training
In this training we will present TRENCHSTOP™ IGBT7 by focusing on its key features and technical benefits. We will also see the existing and planned portfolio of IGBT7 for industrial drives applications.
Support