LITIX™ Linear
Linear current sources for a broad range of current applications
LITIX™ Linear current source devices enable constant LED brightness with extended LED lifetime for automotive applications. They deliver stable current for power applications from 2 mA to 85 mA independently from supply voltage and LED forward voltage.
LITIX™ Linear devices offer simple and cost-effective solutions with protection features against short-circuit, overload, and overtemperature.
- PWM input
- Short-circuit protection
- AEC-qualified
- Adjustable output current
Product portfolio of LITIX™ Linear
The LITIX™ Linear family consists of two devices. The TLD1211SJ is an integrated adjustable constant current source realized in bipolar IC technology. The TLD1211SJ is capable to drive high-current, high-brightness LEDs up to 2.5 A by using additional external output stages as “booster“ transistors. For LED currents up to 85 mA, the IC can be used as a stand-alone device and requires only one voltage sense resistor as an external component. The second device is the TLE4241GM. The TLE4241GM provides an output current adjustable via different means (SET, PWM, reference resistor) which is kept nearly independent from load and supply voltage changes.
Automotive lighting applications
LITIX™ Linear current source devices enable constant LED brightness with extended LED lifetime for automotive applications.

Infineon Developer Community is available 24x7 for you to connect and network with engineers across the globe. Get help from Infineon support engineers, and expert members to solve your design challenges anytime, from anywhere, in any topic, and in your preferred language.
Find information relating to the planned long-term availability of semiconductor products “Longevity” for Automotive Smart Power products.