BCR401W
Overview
Linear LED driver IC for low power LEDs
The BCR401W linear LED driver IC is tailored to drive low power LEDs in general and automotive lighting applications.
Summary of Features
- LED drive current preset to 10mA
- Output current adjustable by resistor up to 60mA
- Supply voltage up to 18V
- High side current control, PNP transistor power stage
- PWM dimmable by external transistor
- Up to 500mW power dissipation in a small SOT343 package
- Negative thermal coefficient reduces output current at higher temperatures
- Automotive qualified according to AEC Q101
Benefits
- Driving current always under control for homogenous light output
- Longer lifetime of the LEDs due to reduced output current at higher temperatures (negative thermal coefficient)
- Easy paralleling of drivers to increase current
- Contributes to longevity and reliability of LED system
Potential Applications
- LED strips, signage and channel letters
- Commercial, architectural and residential lighting
- Shop, ship, train and aircraft lighting
- Automotive interior lighting
Videos
Training
Quality
Support